IESNA:LM-63-2002
[TEST]P951149
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20958
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2296 2507.7 2738 2982.6 3194.4 3371.7 3506.2 3584.9 3597.8 3559.1
3519.1 3516.2 3540.6 3593.5 3717.9 4028.4 4799.4 5956.7 6988.1 7780.6
8390 8965.1 9484.4 9972.2 10299.8 9827.7 7955.2 5564.7 3848.1 2587.8
1091.5 346.2 164.5 71.5 22.9 0 0
2296 2512 2755.2 2991.2 3204.4 3381.8 3524.8 3603.5 3614.9 3580.6
3536.3 3534.8 3553.4 3607.8 3735.1 3978.3 4642.1 5770.7 6920.9 7742
8375.7 9013.7 9501.6 9979.3 10332.7 10028 8294.2 5922.4 4032.7 2683.7
1161.6 376.2 191.7 84.4 30 0 0
2296 2509.1 2745.2 2972.6 3175.8 3344.6 3474.7 3556.3 3564.9 3534.8
3501.9 3496.2 3516.2 3570.6 3692.2 3919.6 4458.9 5476.1 6620.5 7510.3
8168.3 8860.7 9517.3 10119.5 10628.8 10774.7 9607.4 7475.9 5044 3275.9
1516.4 598 336.2 186 85.8 28.6 0
2296 2492 2710.8 2928.3 3111.4 3267.3 3391.8 3456.1 3477.6 3464.7
3440.4 3437.6 3454.7 3480.5 3552 3696.5 3942.5 4509 5476.1 6586.1
7573.2 8490.2 9425.7 10306.9 11149.5 11807.6 12252.5 12288.2 11518.6 9138.2
5135.6 1838.2 738.2 394.8 181.7 41.5 0
2296 2463.4 2656.5 2855.3 3028.4 3175.8 3293.1 3371.7 3407.5 3416.1
3414.7 3423.2 3447.6 3470.5 3516.2 3620.7 3803.8 4079.9 4596.3 5468.9
6609 7826.4 9050.9 10325.5 11377 12369.8 13343.9 14432.6 15280.9 14657.2
11595.8 6387.3 2513.4 1124.4 474.9 48.6 0
2296 2447.6 2617.9 2789.5 2946.9 3091.4 3208.7 3300.2 3350.3 3386.1
3411.8 3453.3 3516.2 3566.3 3613.5 3687.9 3846.7 4101.3 4490.4 4966.8
5669.2 6589 7636.1 8760.5 9920.7 11206.7 12643 14329.6 16652.7 18033.2
16498.3 12401.2 6744.9 2406.1 598 34.3 0
2296 2439 2606.4 2779.5 2932.6 3077.1 3201.5 3291.6 3346 3380.3
3416.1 3457.6 3517.7 3570.6 3626.4 3709.4 3863.8 4114.2 4506.2 5011.1
5684.9 6586.1 7609 8710.5 9893.5 11193.9 12661.6 14436.9 16649.9 17950.2
16273.7 12163.8 6712 2454.8 590.8 38.6 0
2296 2410.4 2547.8 2698 2842.5 2982.6 3108.5 3214.4 3290.2 3348.9
3410.4 3484.8 3566.3 3635 3702.2 3798 3952.5 4191.4 4546.2 5029.7
5644.9 6397.3 7300 8340 9515.9 10839.1 12283.9 13844.6 15761.5 17226.4
15223.7 9507.3 4313 1467.7 349 30 0
2296 2391.8 2494.8 2613.6 2742.3 2872.5 3001.2 3114.3 3217.3 3307.4
3401.8 3491.9 3577.7 3653.6 3739.4 3863.8 4042.7 4318.8 4733.6 5300.1
6049.7 6943.8 7980.9 9113.9 10266.9 11480 12726 14049.2 15365.3 15808.7
14046.3 9414.3 4049.8 1214.5 489.2 135.9 0
2296 2358.9 2433.3 2519.2 2626.4 2743.7 2858.2 2976.9 3085.6 3195.8
3307.4 3408.9 3494.8 3586.3 3683.6 3799.5 3979.7 4268.7 4715 5365.9
6212.8 7189.8 8235.5 9295.6 10351.3 11411.3 12502.8 13548.5 14024.9 13116.5
10328.4 5181.4 1399.1 530.7 289 80.1 0
2296 2324.6 2361.8 2421.9 2502 2589.3 2693.7 2795.2 2905.4 3008.4
3128.6 3244.4 3358.9 3479 3603.5 3752.3 3956.8 4274.4 4752.2 5466
6403 7514.6 8587.4 9511.6 10311.2 11068 11683.1 11829 11085.1 9056.7
5650.6 2065.7 414.9 127.3 44.3 15.7 0
2296 2307.4 2323.2 2369 2434.8 2507.7 2595 2685.1 2782.4 2886.8
2998.4 3112.8 3238.7 3367.5 3510.5 3682.2 3906.8 4237.2 4700.7 5335.9
6187 7174.1 8079.6 8643.2 8902.2 8949.4 8757.7 8151.1 7039.6 5397.4
3177.2 1081.5 246.1 70.1 20 8.6 0
2296 2284.5 2286 2310.3 2354.6 2409 2474.8 2544.9 2615 2680.8
2753.8 2821 2899.7 2975.5 3058.5 3158.6 3305.9 3537.7 3903.9 4437.5
5122.7 5817.9 6297.2 6364.4 5981 5268.6 4250.1 2984.1 1700.9 778.2
333.3 125.9 47.2 18.6 8.6 1.4 0
2296 2244.5 2214.5 2197.3 2183 2157.2 2112.9 2042.8 1949.8 1839.7
1713.8 1580.7 1447.7 1329 1237.4 1170.2 1121.5 1102.9 1198.8 1420.5
1666.6 1868.3 1856.8 1530.7 1072.9 715.3 495 344.8 230.3 143.1
90.1 57.2 28.6 11.4 2.9 0 0
2296 2207.3 2138.6 2052.8 1929.8 1776.7 1596.5 1394.8 1180.2 969.9
816.8 736.7 719.6 726.7 751 772.5 789.7 791.1 772.5 733.9
690.9 648 602.3 552.2 486.4 404.8 316.1 227.5 170.2 124.5
80.1 47.2 18.6 7.2 2.9 0 0
2296 2174.4 2051.4 1886.9 1660.8 1413.4 1154.4 925.6 793.9 749.6
726.7 706.7 690.9 675.2 666.6 660.9 653.8 638 603.7 553.6
503.5 453.5 404.8 349 293.3 244.6 208.9 177.4 140.2 95.8
48.6 24.3 11.4 4.3 0 0 0
2296 2141.5 1968.4 1705.2 1413.4 1117.2 884.1 795.4 769.6 748.2
726.7 705.2 683.8 662.3 630.9 595.1 553.6 505 452 400.5
351.9 309 274.7 247.5 221.7 197.4 171.7 135.9 93 62.9
41.5 22.9 10 4.3 0 0 0
2296 2121.5 1885.4 1577.9 1231.7 939.9 821.1 796.8 773.9 749.6
729.6 705.2 679.5 648 608 557.9 503.5 447.8 389.1 331.9
284.7 254.6 233.2 213.1 191.7 170.2 145.9 115.9 91.6 73
52.9 34.3 11.4 1.4 0 0 0
2296 2092.9 1805.3 1440.5 1082.9 871.2 824 801.1 778.2 753.9
732.4 709.5 682.4 645.2 595.1 542.2 477.8 413.4 343.3 293.3
260.4 240.3 224.6 207.4 188.8 165.9 137.3 113 94.4 74.4
54.4 34.3 10 0 0 0 0
2296 2090 1779.6 1387.6 1025.7 862.6 832.6 808.2 783.9 761
738.2 712.4 685.2 645.2 596.5 532.2 459.2 386.2 326.2 280.4
251.8 233.2 216 197.4 176 148.8 118.7 98.7 80.1 61.5
41.5 22.9 5.7 0 0 0 0
2296 2090 1761 1359 1001.4 862.6 838.3 814 786.8 761
738.2 713.8 686.7 650.9 605.1 542.2 464.9 387.7 321.9 273.2
244.6 227.5 210.3 190.3 165.9 131.6 101.6 84.4 68.7 51.5
32.9 12.9 1.4 0 0 0 0
2296 2097.2 1769.6 1363.3 1001.4 862.6 838.3 814 788.2 763.9
739.6 715.3 689.5 655.2 609.4 539.3 462.1 382 316.1 268.9
243.2 226 207.4 188.8 163.1 123 95.8 80.1 62.9 45.8
28.6 10 0 0 0 0 0
